Image of 2238 2 in. Rigid/IMC 2-Hole Strap

2 in. Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2238

2 in. Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

2238

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022382

Dimensions

Dimensions

5.105 in x 1 in x 2.44 in

Height

2.44 in

Length

5.105 in

Trade Size

2 in

Weight

0.137 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500