Image of 1248 2 in. Rigid/IMC Bonding Locknut

2 in. Rigid/IMC Bonding Locknut

Brand: Raco

Catalog ID: 1248

2 in. Rigid/IMC Bonding Locknut

Secure threaded Rigid/IMC conduit where severe vibration is encountered using RACO® bonding locknuts. Bonding locknuts provides additional locking and grounding connecitons. Duarable steel construction.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1248

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169012482

Dimensions

Dimensions

0.589 in x 2.875 in x 2.837 in

Height

2.837 in

Length

0.589 in

Trade Size

2 in

Weight

0.123 lb

Width

2.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

12600