Image of 3808RAC 2 in. Rigid/IMC Compression Connector, Insulated
* Representative image
Image of 3808RAC 2 in. Rigid/IMC Compression Connector, Insulated
Image of 3808RAC 2 in. Rigid/IMC Compression Connector, Insulated
Image of 3808RAC 2 in. Rigid/IMC Compression Connector, Insulated
Image of 3808RAC 2 in. Rigid/IMC Compression Connector, Insulated

2 in. Rigid/IMC Compression Connector, Insulated

Brand: Raco

Catalog ID: 3808RAC

2 in. Rigid/IMC Compression Connector, Insulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 2 in.

Product details

Conduit

General

Catalog Number

3808RAC

Conduit Type

Rigid/IMC

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169538081

Dimensions

Dimensions

3 in x 2.75 in x 2.75 in

Height

2.75 in

Length

3 in

Trade Size

2 in

Weight

0.778 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1225

Resources and downloads