Image of 1008 2 in. Rigid/IMC Locknut
* Representative image
Image of 1008 2 in. Rigid/IMC Locknut

2 in. Rigid/IMC Locknut

OR

Brand: Raco

Catalog ID: 1008

2 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 6 in.

Product details

Conduit

General

Application

For use in dry locations on threaded rigid/IMC conduit to secure conduit to a box or enclosure

Catalog Number

1008

Conduit Type

Rigid/IMC

Fitting Type

Locknuts

Material

Steel

UPC

050169010082

Dimensions

Dimensions

0.234 in x 3.172 in x 3.172 in

Height

3.172 in

Length

0.234 in

Trade Size

2 in

Weight

0.075 lb

Width

3.172 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

50

Pallet Quantity

22050

Resources and downloads