Image of 2408 2 in. Rigid/IMC or EMT Service Entrance Head

2 in. Rigid/IMC or EMT Service Entrance Head

OR

Brand: Raco

Catalog ID: 2408

2 in. Rigid/IMC or EMT Service Entrance Head

  • Lightweight aluminum body construction eases installation and provides corrosion resistance
  • Plastic insulator snaps out easily for quick cable insertion
  • Listed for use in wet locations
  • Additional sizes available
SE CABLE

General

Catalog Number

2408

Conduit Type

Service Entrance

Connector Type

Clamp-Type

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Aluminum

UPC

050169024089

Dimensions

Dimensions

4.375 in x 4.25 in x 5.875 in

Height

5.875 in

Insulating Hole Diameter

  • 3 Holes 1 Dia in
  • 2 Holes 0.750 Dia in
  • 1 Hole 0.531 Dia in

Length

4.375 in

Trade Size

2 in

Weight

1.082 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Nema Rating

NEMA 3R

Configuration

Connector Type

Clamp-Type

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

300