Image of 1208 2 in. Rigid/IMC Sealing Locknut
* Representative image
Image of 1208 2 in. Rigid/IMC Sealing Locknut

2 in. Rigid/IMC Sealing Locknut

Brand: Raco

Catalog ID: 1208

2 in. Rigid/IMC Sealing Locknut

Seal against water and oil with the RACO® sealing locknuts. A fused-in-place gasket guarantees a liquidtight seal. Locking tangs ensure tight connection to the box or enclosure. Locknuts can secure either sheet metal or cast enclosures.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Economical alternative to a threaded enclosure connector
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1208

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169012086

Dimensions

Dimensions

0.297 in x 2.906 in x 2.906 in

Height

2.906 in

Length

0.297 in

Trade Size

2 in

Weight

0.05 lb

Width

2.906 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11025

Resources and downloads