Image of 3028 2 in. Rigid/IMC Set-Screw Coupling

2 in. Rigid/IMC Set-Screw Coupling

Brand: Raco

Catalog ID: 3028

2 in. Rigid/IMC Set-Screw Coupling

In dry locations, couple two ends of unthreaded rigid/IMC conduit with RACO® set-screw couplings. Suitable for concrete-tight applications when taped.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

3028

Conduit Type

Rigid/IMC

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169030288

Dimensions

Dimensions

2.75 in x 2.75 in x 3 in

Height

3 in

Length

2.75 in

Trade Size

2 in

Weight

1.394 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1440