2 in. Service Entrance (3#4/0) SEU Cable Watertight Connector
Image of 2468 2 in. Service Entrance (3#4/0) SEU Cable Watertight Connector

2 in. Service Entrance (3#4/0) SEU Cable Watertight Connector

Brand: Raco

Catalog ID: 2468

2 in. Service Entrance (3#4/0) SEU Cable Watertight Connector

  • Rugged metallic construction will last the life of the installation
  • Additional sizes available
SE CABLE

General

Catalog Number

2468

Conduit Type

Service Entrance

EU RoHS Indicator

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169024683

Dimensions

Dimensions

2.406 in x 2.578 in x 2.578 in

Height

2.578 in

Length

2.406 in

Opening Size

.89 x 1.54 in

Trade Size

2 in

Weight

0.794 lb

Width

2.578 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3010