Image of 1377 2 in. to 1 in. Reducing Washer
* Representative image
Image of 1377 2 in. to 1 in. Reducing Washer

2 in. to 1 in. Reducing Washer

Brand: Raco

Catalog ID: 1377

2 in. to 1 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

1377

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1377

UPC

050169013779

Dimensions

Dimensions

0.064 in x 2.688 in x 2.688 in

Height

2.688 in

Length

0.064 in

Trade Size

2 in to 1 in

Weight

0.057 lb

Width

2.688 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50

Pallet Quantity

24000

Resources and downloads