



Brand: Raco
Catalog ID: 9018
Raco Mounting Bracket supports electrical boxes when mounted to a stud. The bracket is made from zinc-pre coated steel. The mounting bracket is either for left or right side stud mount.
Accessory Type
Box
Catalog Number
9018
Product Family
Box Support Products
Product Type
Steel Box Support Products & Accessories
Type
Mounting Bracket
UPC
050169090183
Dimensions
3.688 in x 6.625 in x 4.625 in
Height
4.625 in
Length
3.688 in
Weight
0.19 lb
Width
6.625 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
9000