Image of 2214 3-1/2 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

3-1/2 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand: Raco

Catalog ID: 2214

3-1/2 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
MC_BX_CONDUIT LOGO

General

Catalog Number

2214

Conduit Type

  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Malleable Iron

UPC

050169022146

Dimensions

Dimensions

11.234 in x 6.797 in x 7.5 in

Height

7.5 in

Length

11.234 in

Trade Size

3-1/2 in

Weight

12.155 lb

Width

6.797 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

84