3-1/2 in. EMT or Rigid/IMC 1-Hole Push-On Strap
Image of 1340 3-1/2 in. EMT or Rigid/IMC 1-Hole Push-On Strap

3-1/2 in. EMT or Rigid/IMC 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 1340

3-1/2 in. EMT or Rigid/IMC 1-Hole Push-On Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Snap on style allows easy positioning before mounting
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1340

Conduit Type

Rigid/IMC

Connector Type

Push-On

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Steel

UPC

050169013403

Dimensions

Dimensions

6.352 in x 1.276 in x 4.059 in

Height

4.059 in

Length

6.352 in

Trade Size

3-1/2 in

Weight

0.655 lb

Width

1.276 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Push-On

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1400