3-1/2 in. EMT or Rigid/IMC 1-Hole Strap
Image of 1314 3-1/2 in. EMT or Rigid/IMC 1-Hole Strap

3-1/2 in. EMT or Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1314

3-1/2 in. EMT or Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1314

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013144

Dimensions

Dimensions

7.875 in x 2 in x 4.406 in

Height

4.406 in

Length

7.875 in

Trade Size

3-1/2 in

Weight

1.625 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1250