Image of 1350 3-1/2 in. EMT or Rigid/IMC Clamp Back

3-1/2 in. EMT or Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1350

3-1/2 in. EMT or Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1350

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013502

Dimensions

Dimensions

7.656 in x 3.266 in x 0.953 in

EMT Size

3.5 in

Height

0.953 in

Length

7.656 in

Rigid/IMC Size

3.5 in

Trade Size

3-1/2 in

Weight

1.41 lb

Width

3.266 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1000