3-1/2 in. EMT or Rigid/IMC Set-Screw Coupling
Image of 2154 3-1/2 in. EMT or Rigid/IMC Set-Screw Coupling

3-1/2 in. EMT or Rigid/IMC Set-Screw Coupling

Brand: Raco

Catalog ID: 2154

3-1/2 in. EMT or Rigid/IMC Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2154

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169021545

Dimensions

Dimensions

4.528 in x 4.283 in x 4.283 in

Height

4.283 in

Length

4.528 in

Trade Size

3-1/2 in

Weight

2.165 lb

Width

4.283 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

567