3-1/2 in. EMT Set-Screw Connector, Uninsulated
Image of 2144 3-1/2 in. EMT Set-Screw Connector, Uninsulated

3-1/2 in. EMT Set-Screw Connector, Uninsulated

Brand: Raco

Catalog ID: 2144

3-1/2 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw
Conduit

General

Catalog Number

2144

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Item Type

4D

Material

Steel

UPC

050169021446

Dimensions

Dimensions

3.125 in x 4.8 in x 5.25 in

Height

5.25 in

Length

3.125 in

Trade Size

3-1/2 in

Weight

2.065 lb

Width

4.8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

1

Pallet Quantity

512