Image of 2674 3-1/2 in. EMT Set-Screw Coupling

3-1/2 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2674

3-1/2 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • UL Listed for Rigid/IMC conduit, allowing for installation flexibility
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2674

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026748

Dimensions

Dimensions

4.93 in x 4.43 in x 4.48 in

Height

4.48 in

Length

4.93 in

Trade Size

3-1/2 in

Weight

1.261 lb

Width

4.43 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

240