Brand: Raco
Catalog ID: 3214
Catalog Number
3214
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169032145
Dimensions
11.234 in x 6.797 in x 7.5 in
Height
7.5 in
Length
11.234 in
Trade Size
3-1/2 in
Weight
11.276 lb
Width
6.797 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
84