Brand: Raco
Catalog ID: 3314
Catalog Number
3314
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169033142
Dimensions
5.203 in x 4.688 in x 6.625 in
Height
6.625 in
Length
5.203 in
Trade Size
3-1/2 in
Weight
4.464 lb
Width
4.688 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
252