Image of 111 3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's
Image of 111 3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's
play
3D View
play
360 View
+2
Image of 111 3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's
Buy America(n) Qualified

3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

OR

Brand: Raco

Catalog ID: 111

3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

  • Drawn steel construction
  • 3-1/2 in. x 1-1/2 in. deep
  • Supplied with four 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 11.8 cu. in. capacity

Product details

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

111

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

3.5 in

Type

Extension Ring

UPC

050169001110

Wiring System

Conduit

Dimensions

Actual Depth

1.65 in

Cubic Capacity

11.8 cu.in

Depth

1.5 in

Height

3.165 in

Raised Ground

No

Weight

0.585 lb

Width

3.165 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150

Resources and downloads

Media

3D AR Model

360 View