Image of 1200 3-1/2 in. Rigid/IMC Locknut

3-1/2 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1200

3-1/2 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • Not UL Listed
  • Available in trade sizes 1/2 in. through 6 in.
Conduit

General

Catalog Number

1200

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169012000

Dimensions

Dimensions

0.234 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.234 in

Trade Size

3-1/2 in

Weight

0.227 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Pallet Quantity

7560