Brand: Raco
Catalog ID: 2414
Catalog Number
2414
Conduit Type
Service Entrance
Connector Type
Clamp-Type
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Aluminum
UPC
050169024140
Dimensions
6.75 in x 7.75 in x 8.625 in
Height
8.625 in
Insulating Hole Diameter
Length
6.75 in
Trade Size
3-1/2 in
Weight
6.434 lb
Width
7.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Nema Rating
NEMA 3R
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
60