3-1/2 in. Round Cover with 1/2 in. KO in Center
Image of 703 3-1/2 in. Round Cover with 1/2 in. KO in Center

3-1/2 in. Round Cover with 1/2 in. KO in Center

Brand: Raco

Catalog ID: 703

3-1/2 in. Round Cover with 1/2 in. KO in Center

  • The key-hole allows for installation of cover without removing the box screws
  • Includes 1/2 in. knockout
  • Used to close 3-1/2 in. octagon boxes when used as junction boxes
  • 2-3/4 in. mounting screw centers

General

Application

Covers are used to close an outlet box

Catalog Number

703

Ceiling Fan Rated

No

Color

Gray

Material

703

Size

3.5 in

Type

Flat Cover

UPC

050169007037

Dimensions

Dimensions

0.119 in x 3.398 in x 3.394 in

Height

3.394 in

Hub Size

3.5

Length

0.119 in

Size

3.5 in

Weight

0.16 lb

Width

3.398 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6600