Brand: Raco
Catalog ID: 7307
Bracket Type
No Bracket
Cable Clamps
4
Catalog Number
7307
Ceiling Fan Rated
No
Color
Black
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Light
Material
Steel
Type
Box
UPC
050169073070
Wiring System
Nonmetallic Sheathed Cable
Actual Depth
3.5 in
Cubic Capacity
18 cu.in
Depth
2.625 in
Fixture Lbs.
10 lb
Height
4.25 in
Weight
0.604 lb
Width
15.25 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,233,900; 1,237,515; 1,260,599.
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1050