3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep
Image of 7119RAC 3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep
Image of 7119RAC 3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep

3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep

Brand: Raco

Catalog ID: 7119RAC

3-1/2 in. Round Nonmetallic Ceiling Box, 2-5/8 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Round fixture boxes offer an optional front-mounted grounding screw.
  • Oversized nail support that resists hammer impact and prevents box deformation.

General

Cable Clamps

4

Catalog Number

7119RAC

Color

Gray

Fixture Type

Light

Product Family

Ceiling Boxes & Braces

Product Type

Non-Metallic Boxes & Covers

Type

Box

UPC

050169971192

Wiring System

  • Nonmetallic Sheathed Cable
  • Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

18 cu.in

Depth

2.625 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.227 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

75

Pallet Quantity

1125