Image of 1390 3-1/2 in. to 2-1/2 in. Reducing Washer

3-1/2 in. to 2-1/2 in. Reducing Washer

Brand: Raco

Catalog ID: 1390

3-1/2 in. to 2-1/2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1390

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169013908

Dimensions

Dimensions

0.125 in x 4.375 in x 4.375 in

Height

4.375 in

Length

0.125 in

Trade Size

3-1/2 in to 2-1/2 in

Weight

1.05 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3960