Image of 1391 3-1/2 in. to 3 in. Reducing Washer

3-1/2 in. to 3 in. Reducing Washer

Brand: Raco

Catalog ID: 1391

3-1/2 in. to 3 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1391

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1391

UPC

050169013915

Dimensions

Dimensions

0.125 in x 4.375 in x 4.375 in

Height

4.375 in

Length

0.125 in

Trade Size

3-1/2 in to 3 in

Weight

0.201 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3960