3-1/2 in. to 3 in. Rigid/IMC Reducing Bushing
Image of 1177 3-1/2 in. to 3 in. Rigid/IMC Reducing Bushing

3-1/2 in. to 3 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1177

3-1/2 in. to 3 in. Rigid/IMC Reducing Bushing

  • Rugged iron construction ensures mechanical protection of the raceway
  • Zine electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1177

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Item Type

4D

Material

Iron

UPC

050169011775

Dimensions

Dimensions

1.625 in x 4 in x 4 in

Height

4 in

Length

1.625 in

Trade Size

3-1/2 in to 3 in

Weight

1.325 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

900