3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Red
Image of 911-2 3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Red
Buy America(n) Qualified

3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Red

Brand: Raco

Catalog ID: 911-2

3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Red

  • Welded steel construction
  • 3-3/4 in. square x 3-1/2 in. deep
  • Painted red for dedicated life safety alarm systems
  • 3-3/4 in. opening in wall allows for margin of error when using a 4 in. square cover
  • Accepts standard 4 in. square covers
  • Supplied with sixteen 1/2 & 3/4 in. concentric knockouts
  • 40.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

911-2

Color

Red

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 - 3/4 in Concentric

Size

3-3/4 in

Type

  • Box
  • Large Capacity

UPC

050169091128

Wiring System

Conduit

Dimensions

Actual Depth

3.563 in

Cubic Capacity

45 cu.in

Depth

3.5 in

Height

3.75 in

Raised Ground

No

Size

3-3/4 in

Weight

1.19 lb

Width

3.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 - 3/4 in Concentric

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1125