Brand: Raco
Catalog ID: 880
Catalog Number
880
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
880
Number of Gang(s)
1-Gang
Paintable/Stainable
No
Type
Blank Cover
UPC
050169008805
Dimensions
0.063 in x 1.563 in x 3.75 in
Height
3.75 in
Length
0.063 in
Weight
0.118 lb
Width
1.563 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certified Listed
cULus Listed
Carton Quantity
50
Pallet Quantity
14700