3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, NMSC Clamps
Image of 405 3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, NMSC Clamps
Buy America(n) Qualified

3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, NMSC Clamps

Brand: Raco

Catalog ID: 405

3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, NMSC Clamps

  • 3-3/4 in. x 2 in., 1 in. deep
  • Shallow switch box is made for use with furring strips and 1/4 in. paneling
  • RACO® "D" bracket is pre-scored and can be broken off if needed
  • Q clamps provided for nonmetallic sheathed cable (NMSC)
  • 6.5 cu. in. capacity
  • Non-gangable
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.25

Bracket Type

D, for Metal or Wood Studs

Catalog Number

405

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

No

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169004050

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.151 in

Cubic Capacity

6.5 cu.in

Depth

1 in

Height

6.25 in

Weight

0.37 lb

Width

1.953 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.25

Bracket Type

D, for Metal or Wood Studs

Gangable

No

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600