3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, One 1/2 in. KO & NMSC Clamps
Image of 404 3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, One 1/2 in. KO & NMSC Clamps
Buy America(n) Qualified

3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, One 1/2 in. KO & NMSC Clamps

Brand: Raco

Catalog ID: 404

3-3/4 in. x 2 in. Switch Box, Nongangable, 1 in. Deep, One 1/2 in. KO & NMSC Clamps

  • 3-3/4 in. x 2 in., 1 in. deep
  • Shallow switch box is made for use with furring strips and 1/4 in. paneling
  • RACO® "D" bracket is pre-scored and can be broken off if needed
  • Q clamps provided for Nonmetallic Sheathed CAble (NMSC)
  • Supplied with one 1/2 in. knockouts
  • 6.5 cu. in. capacity
  • Non-gangable
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.25

Bracket Type

D, for Metal or Wood Studs

Catalog Number

404

Ends Cable

2

EU RoHS Indicator

Fire Resistance

Yes

Gangable

No

Knockouts

1/2 in

Material

Steel

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169004043

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.156 in

Cubic Capacity

6.5 cu.in

Depth

1 in

Height

6.25 in

Weight

0.378 lb

Width

1.969 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

Configuration

Bracket Setback

0.25

Bracket Type

D, for Metal or Wood Studs

Gangable

No

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600