3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised
Image of 794 3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised

3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 794

3-Gang Device Cover, for 263 Box, 1-1/4 in. Raised

  • Drawn construction
  • Accepts UL Listed voltage partition, Cat. No. 981

General

Catalog Number

794

Drawn or Welded

Drawn

EU RoHS Indicator

Material

Steel

Number of Gang(s)

3-Gang

Type

Mud Ring

UPC

050169007945

Dimensions

Cubic Capacity

24.2 cu.in

Dimensions

5.88 in x 4.06 in x 1.38 in

Height

1.38 in

Length

5.88 in

Weight

0.45 lb

Width

4.06 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Packaging Type

No Packaging

Pallet Quantity

1350