3-Gang Device Cover, for 263 Box, 3/4 in. Raised
Image of 793 3-Gang Device Cover, for 263 Box, 3/4 in. Raised
Image of 793 3-Gang Device Cover, for 263 Box, 3/4 in. Raised

3-Gang Device Cover, for 263 Box, 3/4 in. Raised

Brand: Raco

Catalog ID: 793

3-Gang Device Cover, for 263 Box, 3/4 in. Raised

  • Drawn construction
  • Accepts UL Listed voltage partition, Cat. No. 981

General

Catalog Number

793

Color

Gray

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

3-Gang

Paintable/Stainable

Yes

Product Family

Covers for Audio, Video, Power and Data

Product Type

Cover

Type

Mud Ring

UPC

050169007938

Dimensions

Cubic Capacity

12.7 cu.in

Dimensions

0.75 in x 5.88 in x 4.06 in

Height

4.06 in

Length

0.75 in

Weight

0.25 lb

Width

5.88 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

No Packaging

Pallet Quantity

2700