
Brand: Raco
Catalog ID: 792
Catalog Number
792
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Material
Steel
Number of Gang(s)
3-Gang
Paintable/Stainable
Yes
Type
Mud Ring
UPC
050169007921
Cubic Capacity
10.3 cu.in
Dimensions
5.88 in x 4.06 in x 0.63 in
Height
0.63 in
Length
5.88 in
Weight
0.25 lb
Width
4.06 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Number of Gang(s)
3-Gang
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
No Packaging
Pallet Quantity
2700