Image of 1312 3 in. EMT or Rigid/IMC 1-Hole Strap

3 in. EMT or Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1312

3 in. EMT or Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1312

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013120

Dimensions

Dimensions

6.609 in x 1.484 in x 3.781 in

Height

3.781 in

Length

6.609 in

Trade Size

3 in

Weight

1.14 lb

Width

1.484 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1750