Image of 1349 3 in. EMT or Rigid/IMC Clamp Back
* Representative image
Image of 1349 3 in. EMT or Rigid/IMC Clamp Back

3 in. EMT or Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1349

3 in. EMT or Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1349

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013496

Dimensions

Dimensions

6.734 in x 2.625 in x 0.844 in

EMT Size

3 in

Height

0.844 in

Length

6.734 in

Rigid/IMC Size

3 in

Trade Size

3 in

Weight

0.953 lb

Width

2.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2500

Resources and downloads