Image of 2162RAC 3 in. EMT or Rigid/IMC Set-Screw Connector, Insulated

3 in. EMT or Rigid/IMC Set-Screw Connector, Insulated

OR

Brand: Raco

Catalog ID: 2162RAC

3 in. EMT or Rigid/IMC Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw
Conduit

General

Catalog Number

2162RAC

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169021620

Dimensions

Dimensions

2.875 in x 4.25 in x 4.55 in

Height

4.55 in

Length

2.875 in

Trade Size

3 in

Weight

1.72 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

648