Image of 1512 3 in. Rigid/IMC 3-Piece Coupling
* Representative image
Image of 1512 3 in. Rigid/IMC 3-Piece Coupling

3 in. Rigid/IMC 3-Piece Coupling

OR

Brand: Raco

Catalog ID: 1512

3 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1512

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015124

Dimensions

Dimensions

3.375 in x 4.531 in x 4.531 in

Height

4.531 in

Length

3.375 in

Trade Size

3 in

Weight

4.178 lb

Width

4.531 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity

840

Resources and downloads