Image of 1412 3 in. Rigid/IMC Bushing, Insulated
* Representative image
Image of 1412 3 in. Rigid/IMC Bushing, Insulated
Buy America(n) Qualified

3 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1412

3 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.

Product details

Conduit

General

Catalog Number

1412

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

UPC

050169014127

Dimensions

Dimensions

0.68 in x 3.9 in x 3.9 in

Height

3.9 in

Length

0.68 in

Trade Size

3 in

Weight

0.083 lb

Width

3.9 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

  • UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2800

Resources and downloads

Customer Notices

Specifications

Certifications

Terms and Conditions