

Brand: Raco
Catalog ID: 1412
Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

Catalog Number
1412
Conduit Type
Rigid/IMC
Fitting Type
Bushings
Insulation Type
Insulated
Material
Polypropylene
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169014127
Dimensions
0.68 in x 3.9 in x 3.9 in
Height
3.9 in
Length
0.68 in
Trade Size
3 in
Weight
0.083 lb
Width
3.9 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
2800