Image of 1387 3 in. to 2-1/2 in. Reducing Washer
* Representative image
Image of 1387 3 in. to 2-1/2 in. Reducing Washer

3 in. to 2-1/2 in. Reducing Washer

Brand: Raco

Catalog ID: 1387

3 in. to 2-1/2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

1387

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1387

UPC

050169013878

Dimensions

Dimensions

0.125 in x 3.813 in x 3.813 in

Height

3.813 in

Length

0.125 in

Trade Size

3 in to 2-1/2 in

Weight

0.104 lb

Width

3.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads