3 in. to 2-1/2 in. Rigid/IMC Reducing Bushing
Image of 1169 3 in. to 2-1/2 in. Rigid/IMC Reducing Bushing

3 in. to 2-1/2 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1169

3 in. to 2-1/2 in. Rigid/IMC Reducing Bushing

  • Rugged iron construction ensures mechanical protection of the raceway
  • Zine electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1169

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Item Type

4D

Material

Iron

UPC

050169011690

Dimensions

Dimensions

1.563 in x 3.438 in x 3.438 in

Height

3.438 in

Length

1.563 in

Trade Size

3 in to 2-1/2 in

Weight

1.322 lb

Width

3.438 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

840