Image of 526 3 in. x 2 in. Switch Box, 2-1/2 in. Deep, AC/MC/Flex Clamps, Plaster Ears, Old Work, 3/4 in. Sheet Rock Maximum
Image of 526 3 in. x 2 in. Switch Box, 2-1/2 in. Deep, AC/MC/Flex Clamps, Plaster Ears, Old Work, 3/4 in. Sheet Rock Maximum
Buy America(n) Qualified

3 in. x 2 in. Switch Box, 2-1/2 in. Deep, AC/MC/Flex Clamps, Plaster Ears, Old Work, 3/4 in. Sheet Rock Maximum

Brand: Raco

Catalog ID: 526

3 in. x 2 in. Switch Box, 2-1/2 in. Deep, AC/MC/Flex Clamps, Plaster Ears, Old Work, 3/4 in. Sheet Rock Maximum

  • 3 in. x 2 in., 2-1/2 in. deep
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Includes plaster ears and saddle bracket for "cut-in" or "old work" applications
  • Non-gangable
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

526

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005262

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.219 in

Weight

0.65 lb

Width

3.406 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1820

Resources and downloads