Image of 512 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears, Old Work
Image of 512 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears, Old Work
play
360 View
Image of 512 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears, Old Work
+1
Image of 512 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears, Old Work

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears, Old Work

OR

Brand: Raco

Catalog ID: 512

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears, Old Work

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with one 1/2 in. knockout
  • Includes plaster ears and clips for "cut-in" or "old work" applications
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

512

Color

Gray

Ends Cable

4

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005125

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.7 in

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.252 in

Weight

0.638 lb

Width

3.031 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

2160

Resources and downloads

Media

360 View