Image of 517 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work, Plaster Ears
Image of 517 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work, Plaster Ears
play
360 View
Image of 517 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work, Plaster Ears
+2
Image of 517 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work, Plaster Ears
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work, Plaster Ears

Brand: Raco

Catalog ID: 517

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work, Plaster Ears

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for Nonmetallic Sheathed Cable (NMSC)
  • Supplied with one 1/2 in. knockout
  • Includes plaster ears and Tigergrip clips for "cut-in" or "old work" applications
  • 12.5 cubic in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

517

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005170

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.78 in

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.25 in

Weight

0.65 lb

Width

2.56 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1800

Resources and downloads

Media

360 View