Image of 522 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO & AC/MC/Flex Clamps, LB Bracket
Image of 522 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO & AC/MC/Flex Clamps, LB Bracket
play
3D View
play
360 View
+2
Image of 522 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO & AC/MC/Flex Clamps, LB Bracket
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO & AC/MC/Flex Clamps, LB Bracket

Brand: Raco

Catalog ID: 522

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO & AC/MC/Flex Clamps, LB Bracket

  • 3 in. x 2 in., 2-1/2 in. deep
  • Includes "long B" bracket for mounting to metal or wood studs with 5/8 in. set back
  • BX clamps provided for steel and alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with three 1/2 in. knockouts
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Setback

0.625

Bracket Type

LB, for Wood Studs

Catalog Number

522

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169005224

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

3.375 in

Weight

0.69 lb

Width

5.047 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2275

Resources and downloads

Media

3D AR Model

360 View