Image of 524 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO & AC/MC/Flex Clamps, TS Bracket

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO & AC/MC/Flex Clamps, TS Bracket

Brand: Raco

Catalog ID: 524

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Three 1/2 in. KO & AC/MC/Flex Clamps, TS Bracket

  • 3 in. x 2 in., 2-1/2 in. deep
  • Includes TS side-mount bracket with gauging tabs and recessed nailing spurs
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable and flexible conduit
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with three 1/2 in. knockouts
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

524

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169905241

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

7 in

Weight

0.707 lb

Width

2.203 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Gangable

Yes

Knockouts

1/2 in

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2100