Image of 545 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Plaster Ears, Old Work
Image of 545 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Plaster Ears, Old Work
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Plaster Ears, Old Work

Brand: Raco

Catalog ID: 545

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Plaster Ears, Old Work, 3/4 in. Sheet Rock Maximum

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Cable clamps suitable for use with nonmetallic sheathed cable
  • Plaster ears allow a box to be used in "old work" applications
  • Supplied with two 1/2 in. knockouts
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

545

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005453

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.5 in

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.219 in

Weight

0.65 lb

Width

3.406 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1820

Resources and downloads