Image of 487 3 in. x 2 in. Switch Box, Gangable, 2-1/4 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work
Image of 487 3 in. x 2 in. Switch Box, Gangable, 2-1/4 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-1/4 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work

Brand: Raco

Catalog ID: 487

3 in. x 2 in. Switch Box, Gangable, 2-1/4 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work

  • 3 in. x 2 in., 2-1/4 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Beveled corner boxes are designed to prevent the clamp screws from protruding into back wall
  • 4 clamps designed for use with non-metallic sheathed cable
  • Supplied with one 1/2 in. knockout
  • Plaster ears ang Tigergrip clips for "cut-in" or "old work" applications
  • 10.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

487

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169004876

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.557 in

Cubic Capacity

10.5 cu.in

Depth

2.25 in

Height

4.24 in

Weight

0.574 lb

Width

2.525 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

2520

Resources and downloads